Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups206-1895: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups206-1895: Idler Group
206-1895: Idler Group

Cat® Idler Group Landfill Application, 189.8mm Rim Width, Interchangeable, 570mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
206-1895: Idler Group
206-1895: Idler Group
206-1895: Idler Group
206-1895: Idler Group
206-1895: Idler Group

Cat® Idler Group Landfill Application, 189.8mm Rim Width, Interchangeable, 570mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-1895

Units of Measure

USMetric
Tread Diameter (in): 22.441
Center Flange Width (mm): 93.5
Tread Type: Conventional Tread
Tread Diameter (mm): 570.0
Application: Landfill Application
Center Flange Width (in): 3.681
Center Flange Diameter (in): 24.331
Idler Rim Width (mm): 189.8
UC System: HDXL
Shaft Length (in): 14.646
Shaft Protrusion Length (in): 1.985
Center Flange Diameter (mm): 618
Shaft Length (mm): 372
Idler Rim Width (in): 7.472
Shaft Protrusion Length (mm): 50.42
Machine Side: Interchangeable
Shaft OD (mm): 107.71
Shaft OD (in): 4.241
View More
Compatible Models for part number 206-1895

TRACK-TYPE TRACTOR

D6R D6R III D6R XL D6T D6T XL D6R II D6T XW D6T XL PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced