Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups202-4296: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
202-4296: Idler Group
202-4296: Idler Group

Cat® Idler Group Standard Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
202-4296: Idler Group
202-4296: Idler Group
202-4296: Idler Group
202-4296: Idler Group
202-4296: Idler Group

Cat® Idler Group Standard Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Diameter (in)
Shaft Protrusion Length (in)
Height (in)
Description
202-4296
This part:
202-4296: Idler Group
Diameter (in)

2.3

Shaft Protrusion Length (in)

1.985

Height (in)

2.3

Description

Cat® Idler Group Standard Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

206-1897
This part:
206-1897: Idler Group
Diameter (in)

2.3

Shaft Protrusion Length (in)

1.985

Height (in)

2.3

Description

Cat® Idler Group Landfill Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

206-2087
This part:
206-2087: Idler Group
Diameter (in)

2.3

Shaft Protrusion Length (in)

1.985

Height (in)

2.3

Description

Cat® Idler Group Landfill Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

650-2724
This part:
650-2724: Idler Group
Tread Diameter (in)

21.457

Center Flange Diameter (in)

23.346

Shaft Length (in)

14.646

Description

Cat® Idler Group Standard Application, 189.9mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

395-4326
This part:
395-4326: Idler Group
Idler Rim Width (in)

7.472

Tread Diameter (in)

21.457

Shaft Length (in)

14.646

Description

Cat® Idler Group Standard Application, 189.8mm Rim Width, Interchangeable, 545mm Tread Diameter, Conventional Tread

Related parts
385-0957: Idler Group
385-0957: Idler Group

Cat® Idler Group Arctic Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Check Price
353-7116: Idler Group
353-7116: Idler Group

Cat® Idler Group Landfill Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Check Price
192-0220: Idler Group
192-0220: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 628mm Tread Diameter, Conventional Tread

Check Price
248-5316: Idler Group
248-5316: Idler Group

Cat® Idler Group Arctic Application, 204mm Rim Width, Interchangeable, 628mm Tread Diameter, Conventional Tread

Check Price
197-7754: Idler Group
197-7754: Idler Group

Cat® Idler Group Landfill Application, 204mm Rim Width, Interchangeable, 628mm Tread Diameter, Conventional Tread

Check Price
192-0224: Idler Group
192-0224: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Check Price
206-1895: Idler Group
206-1895: Idler Group

Cat® Idler Group Landfill Application, 189.8mm Rim Width, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
354-7512: Idler Group
354-7512: Idler Group

Cat® Idler Group Arctic Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Check Price
190-1546: Idler Group
190-1546: Idler Group

Cat® Idler Group Standard Application, 172mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Check Price
204-7266: Idler Group
204-7266: Idler Group

Cat® Idler Group Landfill Application, 169.52mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Check Price
198-6726: Idler Group
198-6726: Idler Group

Cat® Idler Group Landfill Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Check Price
202-4304: Idler Group
202-4304: Idler Group

Cat® Idler Group Standard Application, 189.8mm Rim Width, Interchangeable, 570mm Tread Diameter, Conventional Tread

Check Price
385-0957
385-0957: Idler Group
Check Price
353-7116
353-7116: Idler Group
Check Price
192-0220
192-0220: Idler Group
Check Price
248-5316
248-5316: Idler Group
Check Price
197-7754
197-7754: Idler Group
Check Price
192-0224
192-0224: Idler Group
Check Price
206-1895
206-1895: Idler Group
Check Price
354-7512
354-7512: Idler Group
Check Price
190-1546
190-1546: Idler Group
Check Price
204-7266
204-7266: Idler Group
Check Price
198-6726
198-6726: Idler Group
Check Price
202-4304
202-4304: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert