Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts208-2832: Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts208-2832: Serpentine Belt
208-2832: Serpentine Belt

Width: 28.4 mm (1.12 in)

Brand: Cat

Product Images
208-2832: Serpentine Belt
208-2832: Serpentine Belt
208-2832: Serpentine Belt
208-2832: Serpentine Belt
208-2832: Serpentine Belt

Width: 28.4 mm (1.12 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-2832

Units of Measure

USMetric
Belt Length (in): 89.57
Belt Width (in): 1.12
Belt Type: Serpentine Belts
Belt Length (mm): 2,275.0
Belt Width (mm): 28.4
No. of Ribs: 8.0
View More
Compatible Models for part number 208-2832

COMBINE

465 460 470

COMBINE HARVESTER

460

INDUSTRIAL ENGINE

C9 3126B

PETROLEUM ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced