Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
219-6544: Aftercooler & Lines Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits219-6544: Aftercooler & Lines Install Gasket Kit
Home219-6544: Aftercooler & Lines Install Gasket Kit

219-6544: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images

219-6544: Aftercooler & Lines Install Gasket Kit
219-6544: Aftercooler & Lines Install Gasket Kit
219-6544: Aftercooler & Lines Install Gasket Kit

219-6544: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Parts included in this kit

No results available.

109-0076: 50.17mm Inside Diameter Seal-O-Ring

Quantity: 6

112-3258: 46.99mm Inside Diameter Seal-O-Ring

Quantity: 3

112-3259: 59.69mm Inside Diameter Seal-O-Ring

Quantity: 2

112-8186: 88.26mm Inside Diameter Seal-O-Ring

Quantity: 2

118-7214: 37.69mm Inner Diameter O-Ring Seal

Quantity: 1

245-8342: 0.8mm Thick Square Gasket

Quantity: 2

3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Quantity: 1

4N-1320: 0.79mm Thick Square Gasket

Quantity: 2

4N-2564: 0.826mm Thick Aftercooler Gasket

Quantity: 1

4N-4307: 0.8mm Thick Gasket

Quantity: 1

4N-8628: 0.8mm Thick Aftercooler Housing Gasket

Quantity: 1

7C-0307: 0.8mm Thick Bonnet Cover Gasket

Quantity: 1

Showing 1 to 12 of 12

Description for part number 219-6544

Description: This kit contains the gaskets and seals to install the aftercooler and attaching lines. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 219-6544

    Kit Contains:

    Gaskets, seals

Compatible Models for part number 219-6544

TRACK-TYPE TRACTOR

D9R

GEN SET ENGINE

3412 3412C

GENERATOR

SR4

UNDERCARRIAGE

OEMS

GENERATOR SET

3412C 3412

MARINE ENGINE

3412C 3412

POWER MODULE

PM3412

INDUSTRIAL ENGINE

3412 3412C

TRUCK

773B

TRACTOR

772B

COLD PLANER

PR-750B

WHEEL LOADER

992C

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced