220-3373: Rectangular Seal
+ / - Hover over image to Zoom
Other Views

    220-3373: Rectangular Seal

    Part Number: 220-3373
    Brand: Cat
    Retrieving Price.....
    Save to List

    Rectangular Seal

    Description:
    Rectangular Seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat® machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.16
    • Cross Section Width (in): 0.27
    • Inside Diameter (in): 4.7
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    earthmoving compactor
    815F 816F

    challenger
    85D 95E MT855 65E 75E MTC855 MTC835 MT845 MTC865 MT835 85C MT865 85E MTC845

    wheel-type loader
    972H 966H 980F 980K 972G II 966G II 982M 980K HLG 980C 980M

    engine - generator set
    C13 C-12 C13 XQ375 C13 XQ350 C13GENSET

    engine - truck
    C11 3176B C-12 C13 C-10 3176

    petroleum products
    C13 TH35-C11I CX31-C13I CX31-P600 C11 TH35-C13I CX31-C11I TH35-E81

    engine - machine
    C-12 3176C

    engine - industrial
    C-12 3176B 3196 C13 C11 C13B SBF214 3176C CPT372 SUF557 C-10

    articulated dump truck
    725 730C2 730 730C2 EJ 730C 735

    road reclaimer
    RM-300

    motor grader
    16M 16M3 143H 140H 14M 16H 18M3 14H 160H 14M-3 163H

    forest products
    345C TK1051

    wheeled excavator
    W345B II W345C MH

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    345B II 345C 365B 352F-VG 349E L VG 349E L 349D L 345D L 345C L 349D 345B L 349E 345B 349D2 L 365B II 349D2 345D 349E L HVG 352F OEM 352F 365B L 352FMHPU 345C MH 352F XE VG 345B II MH 345D L VG

    pipelayer
    572R II

    marine products
    3176C C12 3196 C-12 3516B

    wheel tractor-scraper
    623K LRC 621K OEM 621K 627H 621H 627K 623K 623H 627K LRC

    expanded mining products
    MD5125 MD5150C

    track-type tractor
    D7R II D8N

    load, haul, dump
    R1700G R1600H R1600 R1600G R1700 II R1700K