Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components225-8287: Idler Gear Front Housing Cover Gasket
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components225-8287: Idler Gear Front Housing Cover Gasket
225-8287: Idler Gear Front Housing Cover Gasket

Cat® Cover Gasket

Brand: Cat

Product Images
225-8287: Idler Gear Front Housing Cover Gasket
225-8287: Idler Gear Front Housing Cover Gasket
225-8287: Idler Gear Front Housing Cover Gasket

Cat® Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-8287

Units of Measure

USMetric
Width (mm): 495.3
Height (mm): 22.86
Overall Height (in): 0.4
Overall Width (in): 14.0
Length (in): 19.5
Overall Width (mm): 354.83
Overall Length (in): 21.3
Overall Height (mm): 10.16
Overall Length (mm): 540.0
Height (in): 0.9
Length (mm): 495.3
View More
Compatible Models for part number 225-8287

GENERATOR

LC20XX LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D3K2 XL D5R LGP D5R2 D5R XL D6N D6K D6K LGP D4 D5 D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

PIPELAYER

PL61

EXCAVATOR

316 GC 333 GC 320D2 313D2 GC 320D L 330D2 326 GC 320D2 GC 320D2 FM 320D GC 326D2 323D2 L 320GX 312D2 L 313D2-GC 313D2 326GC OTHER 313D2 LGP 320 GX 320 GC 312D2 312D2 GC 336 GC 318D2 L 320 326 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 318D2 320D 323GC 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CS11 GC CS7 CS-44 CB-68B CB-66B CP-44 CP11 GC CB-64B CB-536D CS10 GC CP12 GC

MOBILE HYD POWER UNIT

330D2

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

C6.6 DE55GC DE200E0 DE200GC DE33GC C7.1 C7.1DE150E0 C4.4 GEN S C4.4DE110E 3508 C4.4 XQP150 C7.1DE200E C3.3 GEN S DE165GC C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C7.1 GEN S C6.6DE150E C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC 3512B XQP60 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 DE150GC XQP100 C4.4DE110E2

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CS12 GC CP44B 815K 815 CP13 CS10 CS11 CS12 CS13 CS13 GC CP7 CS44B CS11 GC

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 434 430 432 444F2 426 F2 444 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

814K 938H

COMPACT WHEEL LOADER

920K 914 910K 920 914K 914G 914G2

TELEHANDLER

TH360B TL943C TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M315 M318

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054C C3.3 C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced