Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal ensures effective sealing, preventing contaminants from entering the cylinder and maintaining a smooth operation

Brand: Cat

Product Images
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal ensures effective sealing, preventing contaminants from entering the cylinder and maintaining a smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-0619

Units of Measure

USMetric
Rod Diameter (mm): 50.0
Diameter (in): 2.72
Diameter (mm): 69.0
Material: Carbon Steel,Polyurethane Adhesive,Polyurethane Plastic
Groove Width - A (in): 0.43
Rod Diameter (in): 1.97
Groove Width - A (mm): 11
View More
Compatible Models for part number 233-0619

WHEEL SKIDDER

525C

PIPELAYER

PL87 587T 587R

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 422F 444 442E 434E 422E 434F 440 416F2 450E 450F 430E 430F 415 416 420F2 422F2 428F2 416E 428F 428 416F 432E 444F 420E 432F 444E 420 428E 432F2 430F2 434F2 415F2 420F

MOTOR GRADER

12M 160 12M 3 12M 2 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

WHEEL LOADER

908K 908M 907K 906K 906M

TRACK SKIDDER

527 517

COMPACT WHEEL LOADER

908M 906H2 908H2 906H 906M 907H 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced