Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 50 mm diameter swing cylinder rod ensuring leak-free operation and improved reliability

Brand: Cat

Product Images
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 50 mm diameter swing cylinder rod ensuring leak-free operation and improved reliability

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)
Width - A (+ 0.015inch, -0.000inch) (in)
Inside Diameter (in)
Description
167-2303
This part:
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

2.35

Width - A (+ 0.015inch, -0.000inch) (in)

0.35

Inside Diameter (in)

1.97

Description

Cat® Cylinder Rod U-Cup Seal for 50 mm diameter swing cylinder rod ensuring leak-free operation and improved reliability

167-2301
This part:
167-2301: 59.27mm Inner Diameter Cylinder Rod U-Cup Seal
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

2.74

Width - A (+ 0.015inch, -0.000inch) (in)

0.35

Inside Diameter (in)

2.36

Description

Cat® Cylinder Rod U-Cup Seal for 60 mm diameter bulldozer lift cylinder rod ensuring leak-free operation and improved reliability

439-4526
This part:
439-4526: 43.1mm Inner Diameter U Cup Seal

Description

Cat® U Cup Seal ensures effective sealing and prevents hydraulic fluid leakage in blade side shift cylinder

167-2297
This part:
167-2297: 44.27mm Inner Diameter Cylinder Rod U-Cup Seal
Outside Diameter - B (+ 0.002inch, -0.000inch) (in)

2.15

Width - A (+ 0.015inch, -0.000inch) (in)

0.29

Inside Diameter (in)

1.77

Description

Cat® Cylinder Rod U-Cup Seal for 45 mm diameter angling cylinder rod ensuring leak-free operation and improved reliability

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert