Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes235-1397: 660mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Brand: Cat

Product Images
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
235-1397235-1397
254-4467254-4467
318-1064318-1064
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-1397
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 235-1397

Units of Measure

USMetric
Shoe Width (mm): 760
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8
UC System: ABRASION
Plate Thickness (mm): 13
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 149.39
Shoe Bolt Hole Spacing C (mm): 149.39
Shoe Width (in): 29.921
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 54.51
Track Bolt Thread: M22
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Shoe Type: MS
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 235-1397

TRACK-TYPE TRACTOR

D6R D6R III D6T D6R II D6T XW D6XE D6 D6 XE

View More
Compare Alternate Parts
235-1397
This part:
235-1397: 660mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

29.921

Description

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

266-0089
This part:
266-0089: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

266-0088
This part:
266-0088: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Related parts
6Y-6287
6Y-6287: 610mm Wide Track Shoe
Check Price
6Y-6389
6Y-6389: 560mm Wide Track Shoe
Check Price
6Y-6286
6Y-6286: 560mm Wide Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
537-6856
537-6856: 660 mm Single Grouser Track Shoe
Check Price
6Y-8973
6Y-8973: 760mm Wide Track Shoe
Check Price
125-5167
125-5167: Track Shoe
Check Price
138-5774
138-5774: 760mm Wide Track Shoe
Check Price
133-2890
133-2890: Single Grouser Moderate Service Track Shoe
Check Price
169-5868
169-5868: 915mm Wide Track Shoe
Check Price
160-4939
160-4939: Right Hand MS Single Grouser Track Shoe
Check Price
218-3387
218-3387: 710mm Wide Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
1Q-4926
1Q-4926: 560mm Single Grouser MS Track Shoe
Check Price
283-8702
283-8702: Square Hole Single Grouser Track Shoe
Check Price
237-7531
237-7531: 760mm Width Grouser Track Shoe
Check Price
246-5203
246-5203: 610mm Width Grouser Track Shoe
Check Price
157-1373
157-1373: 610mm Width Grouser Track Shoe
Check Price
1Q-4973
1Q-4973: 760mm Wide Track Shoe
Check Price
160-4940
160-4940: Left Hand MS Single Grouser Track Shoe
Check Price
1Q-4728
1Q-4728: 915mm Wide Track Shoe
Check Price
1Q-4744
1Q-4744: 760mm Single Grouser MS Track Shoe
Check Price
1Q-4958
1Q-4958: 610mm Single Grouser Trapezoidal Track Shoe
Check Price
185-5253
185-5253: Track Shoe
Check Price
196-1235
196-1235: 915mm Single Grouser MS Quad Track Shoe
Check Price
246-5211
246-5211: Track Shoe
Check Price
246-5213
246-5213: 760mm Wide Center Hole Track Shoe
Check Price
270-2672
270-2672: 610mm ES Single Grouser Track Shoe
Check Price
234-9704
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Check Price
234-9705
234-9705: 610mm Width Grouser Track Shoe
Check Price
242-8904
242-8904: 915mm wide Track Shoe
Check Price
6Y-6391
6Y-6391: Track Shoe
Check Price
1Q-4930
1Q-4930: 610mm Wide Track Shoe
Check Price
246-5140
246-5140: 560mm Width Grouser Track Shoe
Check Price
246-5205
246-5205: Track Shoe
Check Price
196-7839
196-7839: 915mm Wide Track Shoe
Check Price
234-9700
234-9700: 915mm Wide Track Shoe
Check Price
185-5256
185-5256: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert