Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes266-0089: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
266-0089: Track Shoe
266-0089: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Brand: Cat

Product Images
266-0089: Track Shoe
266-0089: Track Shoe
266-0089: Track Shoe
266-0089: Track Shoe
266-0089: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
266-0089
This part:
266-0089: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

294-0569
This part:
294-0569: Track Shoe
Length (in)

31.1

Track Pitch (in)

7.98

Weight (lb)

56.61

Description

Cat® Track Shoe Single Grouser, 790mm Wide, Regular Joint, MS

246-5203
This part:
246-5203: 610mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

24.016

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

246-5140
This part:
246-5140: 560mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

22.047

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

235-1397
This part:
235-1397: 660mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

29.921

Description

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

234-9704
This part:
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

22.047

Description

Cat® Single Grouser Moderate Service Track Shoe provides traction and stability by gripping terrain, supporting movement during ground engagement

234-9705
This part:
234-9705: 610mm Width Grouser Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

24.016

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Related parts
6Y-6286
6Y-6286: Track Shoe
Check Price
6Y-6287
6Y-6287: Track Shoe
Check Price
125-5167
125-5167: Track Shoe
Check Price
266-0088
266-0088: Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
1Q-4973
1Q-4973: Track Shoe
Check Price
133-2890
133-2890: Track Shoe
Check Price
294-0570
294-0570: Track Shoe
Check Price
218-3387
218-3387: Track Shoe
Check Price
157-1373
157-1373: 610mm Width Grouser Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
6Y-6391
6Y-6391: Track Shoe
Check Price
185-5256
185-5256: Track Shoe
Check Price
185-5253
185-5253: Track Shoe
Check Price
1Q-4744
1Q-4744: Track Shoe
Check Price
1Q-4930
1Q-4930: Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert