Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

235-2504: 610mm Width Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes235-2504: 610mm Width Grouser Track Shoe
Home235-2504: 610mm Width Grouser Track Shoe

235-2504: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images

235-2504: 610mm Width Grouser Track Shoe
235-2504: 610mm Width Grouser Track Shoe
235-2504: 610mm Width Grouser Track Shoe
235-2504: 610mm Width Grouser Track Shoe

235-2504: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Related parts

246-5747: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

246-5748: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

246-5750: SHOE-TRACK

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

267-6099: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Regular Joint, ES

267-8910: 710mm Width Single Grouser Track Shoe

Cat® Single Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

287-6104: Track Shoe

Cat® Track Shoe Single Grouser, 840mm Wide, Regular Joint, ES

289-5210: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Square Hole

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced