Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes267-6099: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes267-6099: Track Shoe
267-6099: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Regular Joint, ES

Brand: Cat

Product Images
267-6099: Track Shoe
267-6099: Track Shoe
267-6099: Track Shoe
267-6099: Track Shoe
267-6099: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Regular Joint, ES

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-6099

Units of Measure

USMetric
Length (in): 33.86
Length (mm): 860.0
Material: Steel,Boron Steel
Weight (kg): 28.37
Weight (lb): 62.55
Shoe Width (mm): 860.0
UC System: ABRASION
Plate Thickness (mm): 14
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 132.5
Shoe Bolt Hole Spacing C (mm): 132.5
Shoe Width (in): 33.858
Plate Thickness (in): 0.551
Shoe Bolt Hole Spacing A (mm): 58
Bolt Hole Diameter (in): 0.827
Shoe Type: Es
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
Track Pitch (mm): 190.5
Bolt Size (in): 0.7874
Track Pitch (in): 7.5
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E1746
Number of Grousers: Single
Clipped: No
View More
Compatible Models for part number 267-6099

TRACK-TYPE TRACTOR

D6N LGP D6N D5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced