Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes235-2534: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
235-2534: Track Shoe
235-2534: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Brand: Cat

Product Images
235-2534: Track Shoe
235-2534: Track Shoe
235-2534: Track Shoe
235-2534: Track Shoe
235-2534: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
235-2534
This part:
235-2534: Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

29.921

Description

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

417-8538
This part:
417-8538: Track Shoe
Shoe Width (in)

30.315

Plate Thickness (in)

3.307

Bolt Hole Diameter (in)

0.748

Description

Cat® Track Shoe 770mm Wide, Regular Joint, Self Cleaning, Slotted Hole

Related parts
548-4362
548-4362: Track Shoe
Check Price
235-2533
235-2533: Track Shoe
Check Price
277-2238
277-2238: Track Shoe
Check Price
246-5727
246-5727: Track Shoe
Check Price
235-2554
235-2554: 510mm Width Grouser Track Shoe
Check Price
246-5726
246-5726: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert