Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes235-2533: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
235-2533: Track Shoe
235-2533: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Brand: Cat

Product Images
235-2533: Track Shoe
235-2533: Track Shoe
235-2533: Track Shoe
235-2533: Track Shoe
235-2533: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
235-2533
This part:
235-2533: Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

22.047

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

417-8538
This part:
417-8538: Track Shoe
Shoe Width (in)

30.315

Plate Thickness (in)

3.307

Bolt Hole Diameter (in)

0.748

Description

Cat® Track Shoe 770mm Wide, Regular Joint, Self Cleaning, Slotted Hole

255-4184
This part:
255-4184: Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

29.921

Description

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Clipped

255-4182
This part:
255-4182: Track Shoe
Bolt Size (in)

0.7086

Track Pitch (in)

7.5

Shoe Width (in)

29.921

Description

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, MS, Clipped

Related parts
548-4362: Track Shoe
548-4362: Track Shoe

Cat® Track Shoe Single Grouser, 716mm Wide, Regular Joint, ES

Check Price
246-5726: Track Shoe
246-5726: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES

Check Price
235-2534: Track Shoe
235-2534: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Check Price
277-2238: Track Shoe
277-2238: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
246-5727: Track Shoe
246-5727: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Check Price
235-2554: 510mm Width Grouser Track Shoe
235-2554: 510mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
548-4362
548-4362: Track Shoe
Check Price
246-5726
246-5726: Track Shoe
Check Price
235-2534
235-2534: Track Shoe
Check Price
277-2238
277-2238: Track Shoe
Check Price
246-5727
246-5727: Track Shoe
Check Price
235-2554
235-2554: 510mm Width Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert