Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab Windows & Panel Weatherstrips & SealsWeatherstrips237-3860: 50mm Wide Anti-Splash Tape
HomeCabsCab Windows & Panel Weatherstrips & SealsWeatherstrips237-3860: 50mm Wide Anti-Splash Tape
237-3860: 50mm Wide Anti-Splash Tape

Cat® 50mm Wide Anti-Splash Tape

Brand: Cat

Product Images
237-3860: 50mm Wide Anti-Splash Tape
237-3860: 50mm Wide Anti-Splash Tape
237-3860: 50mm Wide Anti-Splash Tape
237-3860: 50mm Wide Anti-Splash Tape
237-3860: 50mm Wide Anti-Splash Tape

Cat® 50mm Wide Anti-Splash Tape

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-3860

Units of Measure

USMetric
Length (ft): 32.8
Height (in): 3.94
Length (m): 10
Length (mm): 10,000.0
Material Description: Foil-backed Cloth
Material: Film
Thickness (in): 0.013
Thickness (mm): 0.36
Weight (lb): 0.04
Width (in): 1.97
Width (mm): 50.0
View More
Compatible Models for part number 237-3860

GENERATOR

SR4

GENERATOR SET

C6.6 C7.1 3516 C18 3508B 3512 3512C 3512B C9 3412C C4.4 C18 MARINE GS C32 C9.3 3406C 3516C 3516B 3516E

ENERGY STORAGE

ETS1500 PGS1260 PGS1260 HD PGS840

VEHICULAR ENGINE

3516 3512

ENGINE

C175-16 C32 MARINE 3516C 3516E 3516PETROLEUM 3512E 3508PETROL 3512PETROL G3616 3512C

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3516 3512 3516C 3516B C175-16 C280-12 C15 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

ROTARY CUTTER

RC7

PETROLEUM GEN SET

3512B 3512C

TRACK-TYPE TRACTOR

D11R

GEN SET ENGINE

3608 3606 POWER SYS 3508 C280-16 3612 3616 3512 3508B 3516

MARINE AUXILIARY

C32B 3516C 3516B 3512C 3512B 3508B 3508C C32

MARINE ENGINE

C7.1 3512C 3516 3512E 3512 C18 MARINE 3508 C4.4 3616 C18 3618 3612 C280-16 C280-12 C175-16 3508C 3508B C32B 3512B C32 C9.3 C32 MARINE C280-6 C9 C280-8 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

C175-16 3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

QUARRY TRUCK

773E

EXCAVATOR

312 GX 312 GC

GAS ENGINE

G3606 G3512 G3516

PETROLEUM PACKAGE

TH48-E80 C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced