Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits237-6367: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
237-6367: Single Cylinder Head Install Kit
237-6367: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Product Images
237-6367: Single Cylinder Head Install Kit
237-6367: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
437-8625
437-8625 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine GasketQuantity: 1
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head GasketQuantity: 1
7E-0844: 28.60mm Internal Diameter D Ring Seal
7E-0844: 28.60mm Internal Diameter D Ring SealQuantity: 1
8T-0280: 24.77mm Inside Diameter Seal-O-Ring
8T-0280: 24.77mm Inside Diameter Seal-O-RingQuantity: 2
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 7
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 6
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 6
113-6200: 2.48mm Thick Engine Head Gasket
113-6200: 2.48mm Thick Engine Head GasketQuantity: 3
4P-7704: 1.6mm Thick Turbocharger Flange Gasket
4P-7704: 1.6mm Thick Turbocharger Flange GasketQuantity: 1
7B-4910: 0.793mm Thick Water Lines Gasket
7B-4910: 0.793mm Thick Water Lines GasketQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
7C-1152: 1.3mm Thick Aftercooler Gasket
7C-1152: 1.3mm Thick Aftercooler GasketQuantity: 1
5L-8484: Muffler Mounting Square Gasket
5L-8484: Muffler Mounting Square GasketQuantity: 1
124-7331: 1.6mm Thick Turbocharger Gasket
124-7331: 1.6mm Thick Turbocharger GasketQuantity: 1
123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector SealQuantity: 6
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 4
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 9
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
6F-4855: 13.94mm Inner Diameter O-Ring Seal
6F-4855: 13.94mm Inner Diameter O-Ring SealQuantity: 12
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 4
195-7339: Water Temperature Regulator Gasket
195-7339: Water Temperature Regulator GasketQuantity: 1
119-3036: Valve Stem and Spring Seat Seal
119-3036: Valve Stem and Spring Seat SealQuantity: 12
095-1554: 5.7 x 84.6mm 75A NBR O-Ring
095-1554: 5.7 x 84.6mm 75A NBR O-RingQuantity: 1
205-1293: Cylinder Head Gasket
205-1293: Cylinder Head GasketQuantity: 1
2W-7212: 0.8mm Thick Water Regulator Gasket
2W-7212: 0.8mm Thick Water Regulator GasketQuantity: 1
6I-3033: Exhaust Manifold Steel Lock
6I-3033: Exhaust Manifold Steel LockQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 1
Showing 1 to 32 of 39Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 237-6367
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 237-6367

TRUCK ENGINE

3126

INDUSTRIAL ENGINE

3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert