Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components238-8288: Manifold Inlet Gasket
HomeEngineExhaust SystemExhaust Manifolds & Manifold Components238-8288: Manifold Inlet Gasket
238-8288: Manifold Inlet Gasket

Cat® Gasket for Manifolds and Air Inlet Elbows

Brand: Cat

Product Images
238-8288: Manifold Inlet Gasket
238-8288: Manifold Inlet Gasket

Cat® Gasket for Manifolds and Air Inlet Elbows

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-8288

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 7.62
Overall Height (in): 0.3
Overall Width (in): 3.5
Length (in): 4.5
Overall Length (in): 3.5
Overall Width (mm): 88.9
Overall Height (mm): 7.62
Overall Length (mm): 88.9
Length (mm): 114.3
Height (in): 0.3
View More
Compatible Models for part number 238-8288

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

ASPHALT COMPACTOR

CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D5R LGP D5R2 D5R XL D6N D6K D6K LGP D4 D5 D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655D AP1055 AP500 AP655 BG555E AP-1000E AP-555E AP-650B AP-800D AP600 AP555F AP500F AP-1055F AP-1055E AP655F BG600D BG-225C AP-600D AP555 BG-230D BG655D AP-500E AP-300 AP655F L AP600F BG500E

PIPELAYER

PL61

EXCAVATOR

316 GC 333 GC 320D2 313D2 GC 320D L 330D2 326 GC 320D2 GC 320D2 FM 320D GC 326D2 323D2 L 320GX 315C 313D2-GC 313D2 326GC OTHER 320 GX 320 GC 336 GC 318D2 L 320 326 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 318D2 320D 323GC 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS78B CS-56B CS-68B CS54B CB7 CP-533E CS7 CS-323C CB-64 CS-54B CB-54 CS-78B CB-564D CS-79B CS-423E CS-64B CP-323C CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CB-68B CB-434D CS-64 CS79B CP-56B CP-68B CP-64 CB-54B CB-66B CP-54 CP-56 CP54B CP-74B CB-534D CP11 GC CB-64B CP76B CS74B CS10 GC CS14 CP-76 CP12 GC CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

330D2

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

C6.6 DE200E0 DE200GC DE33GC C7.1 C7.1DE150E0 C4.4 GEN S C4.4DE110E C4.4 XQP150 C7.1DE200E C3.3 GEN S DE165GC C7.1DE150E DE88GC DE220GC C7.1 GEN C7.1 GEN S C6.6DE150E C3.3 DE110GC 3512B DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 DE150GC XQP100 C4.4DE110E2

ENGINE

C7.1 C4.4

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CS12 GC CP44B 815K 815 CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CP7 CS44B CS54B CS11 GC

BACKHOE LOADER

414E 424D 422F 422E 430E 450E 422F2 416E 416D

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TH337C TH210 TH336C TL943C TH215 TH330B TH560B TH407C TH220B TH580B TH414C TH406C TH514C TH417C TH460B

WHEEL LOADER

962 928H 928HZ 962L 950M 950L 962M 926 924 930 938 930H 930K 950GC 814K 924HZ 950 GC 924H 924K 938H 938K

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M315D2 M322D MH M315 M318D M320 M315GC M318 M317 M324D2 MH M318D MH M322D2 M322D M315C M315D M317D2 M316D M320D2 M313C M313D M322D2 MH

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054C C3.3 C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB8 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced