Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings239-4258: 77.67mm Internal Diameter Bearing Sleeve
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings239-4258: 77.67mm Internal Diameter Bearing Sleeve
239-4258: 77.67mm Internal Diameter Bearing Sleeve

Cat® 12.27mm Maximum Outer Diameter Aluminium Bronze Casted Bearing Sleeve

Brand: Cat

Product Images
239-4258: 77.67mm Internal Diameter Bearing Sleeve
239-4258: 77.67mm Internal Diameter Bearing Sleeve
239-4258: 77.67mm Internal Diameter Bearing Sleeve
239-4258: 77.67mm Internal Diameter Bearing Sleeve
239-4258: 77.67mm Internal Diameter Bearing Sleeve

Cat® 12.27mm Maximum Outer Diameter Aluminium Bronze Casted Bearing Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-4258

Units of Measure

USMetric
Material: Bronze,Aluminum Bronze Bronze
Type: Straight Sleeve
Inside Diameter (mm): 78.0
Inside Diameter (in): 3.06
Outside Diameter (mm): 112.0
Outside Diameter (in): 4.42
Overall Length (mm): 95.0
Overall Length (in): 3.74
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 112.0
Cross Holes: No
Approximate Overall Length (mm): 95.0
External Groove: No
Approximate Inside Diameter (mm): 78.0
View More
Compatible Models for part number 239-4258

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988GC 988G 988H 988K 986H 988 986K 988 XE 986 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced