Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs242-0588: Miniature Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs242-0588: Miniature Lamp
242-0588: Miniature Lamp

Cat® Miniature Lamp (24V) (Bayonet Base) (PY21W)

Brand: Cat

Product Images
242-0588: Miniature Lamp
242-0588: Miniature Lamp
242-0588: Miniature Lamp
242-0588: Miniature Lamp
242-0588: Miniature Lamp

Cat® Miniature Lamp (24V) (Bayonet Base) (PY21W)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-0588

Units of Measure

USMetric
Standard Color: Amber
Diameter (in): 1.04
Diameter (mm): 26.5
Length (in): 1.53
Length (mm): 39.0
View More
Compatible Models for part number 242-0588

WHEEL TRACTOR

657G

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL TRACTOR-SCRAPER

613G

RECLAIMER MIXER

RM500B

SOIL COMPACTOR

CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS13 CS14 CS16 CS19 CS74B CS56B CS68B CS66B

EJECTOR TRUCK

730C2 EJ 730C 740B 740

MATERIAL HANDLER

MH3022 MH3024

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

120K 120 GC 140K 140K 2 16GC 12K 160K 140 GC 120K 2

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 928H 966 972H 972K 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 928HZ 980GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 926 924 930 938 966H 930G 966L 930H 966K 930K 966M 930M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 966K XE 924HZ 950 GC 972M XE 966M XE 924H 924K 980H 980L 980K 972XE 980M 938H 938K 938M 926M 982M

ROAD RECLAIMER

RM500B RM500

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

ASPHALT PAVER

AP-655D AP1055 AP655 BG555E AP-1000E AP-1000F AP-555E BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP-600D BG1000E AP-500E AP655F L AP600F BG500E AP1000

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M320 M318F M318 M319 M316 M317 M320F M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M317D2 M316F M316D M320D2 M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

TRUCK

772 770

EXCAVATOR

M315F M317F M318F MH3022 MH3024

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CS-54B CS-66B CS-78B CS-79B CS-64B CP74B CP-54B CS68B CS56B CS-74B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS14 CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced