Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits243-0728: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits243-0728: Transmission Overhaul Gasket Kit
243-0728: Transmission Overhaul Gasket Kit

Cat® Transmission Overhaul Gasket Kit includes imperative Seals and gaskets, providing a comprehensive solution for transmission maintenance and sealing

Brand: Cat

Product Images
243-0728: Transmission Overhaul Gasket Kit
243-0728: Transmission Overhaul Gasket Kit

Cat® Transmission Overhaul Gasket Kit includes imperative Seals and gaskets, providing a comprehensive solution for transmission maintenance and sealing

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-2792: 261.06mm Inner Diameter External Seal Ring
3P-2792: 261.06mm Inner Diameter External Seal RingQuantity: 1
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover GasketQuantity: 1
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal RingQuantity: 1
5P-2587: 520.07mm Inside Diameter Seal-O-Ring
5P-2587: 520.07mm Inside Diameter Seal-O-RingQuantity: 2
3P-2794: 354.46mm Inner Diameter Internal Seal Ring
3P-2794: 354.46mm Inner Diameter Internal Seal RingQuantity: 3
4K-5537: 0.78mm Thick Oil Filter Gear Case Gasket
4K-5537: 0.78mm Thick Oil Filter Gear Case GasketQuantity: 1
7G-4817: 368.86mm Inner Diameter Internal Seal Ring
7G-4817: 368.86mm Inner Diameter Internal Seal RingQuantity: 1
7G-4818: 33.86mm Inner Diameter Seal Ring
7G-4818: 33.86mm Inner Diameter Seal RingQuantity: 1
6Y-8864: 0.95mm Thick Planetary Transmission Gasket
6Y-8864: 0.95mm Thick Planetary Transmission GasketQuantity: 1
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
8E-5268: 134.93mm Outer Diameter Seal Ring
8E-5268: 134.93mm Outer Diameter Seal RingQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 2
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring SealQuantity: 1
667-1516: 127.33mm Outer Diameter Lip Type Seal
667-1516: 127.33mm Outer Diameter Lip Type SealQuantity: 2
8H-8257: 6.99 x 291.46mm 75A NBR O-Ring
8H-8257: 6.99 x 291.46mm 75A NBR O-RingQuantity: 1
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 4
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 4
1P-8116: 1.35 x 11.63mm 75A NBR O-Ring
1P-8116: 1.35 x 11.63mm 75A NBR O-RingQuantity: 4
1A-7458: 0.0359'' Thickness Lock Nut Plate
1A-7458: 0.0359'' Thickness Lock Nut PlateQuantity: 4
4J-0523: 3.53 x 44.04mm 90A NBR O-Ring
4J-0523: 3.53 x 44.04mm 90A NBR O-RingQuantity: 1
6P-5724: Planetary Gear Transmission Shaft Lock
6P-5724: Planetary Gear Transmission Shaft LockQuantity: 4
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-RingQuantity: 1
8S-0768: 2.62 x 61.59mm 75A NBR O-Ring
8S-0768: 2.62 x 61.59mm 75A NBR O-RingQuantity: 1
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
2K-4472: 158.34mm Inner Diameter O-Ring Seal
2K-4472: 158.34mm Inner Diameter O-Ring SealQuantity: 1
1P-3707: Rectangular Seal
1P-3707: Rectangular SealQuantity: 1
175-7905: 3.53 x 132.94mm 75A NBR O-Ring
175-7905: 3.53 x 132.94mm 75A NBR O-RingQuantity: 1
Showing 1 to 32 of 49Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 243-0728

We are still working on adding a specification for this part.

Compatible Models for part number 243-0728

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced