Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws247-4877: M8-1.25 x 12mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws247-4877: M8-1.25 x 12mm Hex Head Bolt
247-4877: M8-1.25 x 12mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
247-4877: M8-1.25 x 12mm Hex Head Bolt
247-4877: M8-1.25 x 12mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 247-4877

Units of Measure

USMetric
Bolt Length (in): 0.472
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 12.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.098
Grip Length (mm): 2.5
Material: STEEL,Alloy Zinc,Sealants / Adhesives Adhesive,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M8
Locking Feature: Adhesive
View More
Compatible Models for part number 247-4877

TRACK-TYPE TRACTOR

D6 D6XE D6 XE

MULTI TERRAIN LOADER

267 277B 277C 257B 297C 257 287C2 247 287 277C2 247B3 267B 287C 287B 247B 277 257B3

COMPACT TRACK LOADER

289C 279C2 299D XHP 299D 299C 279C 259B3 289C2

TRENCHER

T9

WHEELED EXCAVATOR

MH3040

SKID STEER LOADER

242B3 226B 246B 246C 236 232 236B3 232B 252B 272C 272D 272D XHP 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 252 252B3 216B3 242B 262B 262C 228 226 262C2

LOAD HAUL DUMP

R1700 XE

EXCAVATOR

MH3040

MATERIAL HANDLER

MH3050 MH3037 MH3032 MH3040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced