Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts259-4727: M130 Bevel Pinion Gear Bearing Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts259-4727: M130 Bevel Pinion Gear Bearing Nut
259-4727: M130 Bevel Pinion Gear Bearing Nut

Cat® Bevel Pinion Gear Bearing Nut secures the bearing in place, maintaining proper alignment and rotation within the bevel gear mechanism

Brand: Cat

Product Images
259-4727: M130 Bevel Pinion Gear Bearing Nut
259-4727: M130 Bevel Pinion Gear Bearing Nut
259-4727: M130 Bevel Pinion Gear Bearing Nut
259-4727: M130 Bevel Pinion Gear Bearing Nut
259-4727: M130 Bevel Pinion Gear Bearing Nut

Cat® Bevel Pinion Gear Bearing Nut secures the bearing in place, maintaining proper alignment and rotation within the bevel gear mechanism

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-4727

Units of Measure

USMetric
Thickness (mm): 18.0
Thickness (in): 0.71
Material Description: Cast Iron
Height (mm): 18.0
Material: Ductile (Spheroidal) Iron
Inside Diameter (mm): 92.0
Thread Size (mm): M130x2
Inside Diameter (in): 3.62
Height (in): 0.71
View More
Compatible Models for part number 259-4727

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 924H 926 924K 926M 930H 930K 924HZ 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced