Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for engine coolant line plug seal provides a dependable and leak-resistant seal in equipment's coolant line

Brand: Cat

Product Images
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for engine coolant line plug seal provides a dependable and leak-resistant seal in equipment's coolant line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-9990

Units of Measure

USMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 8.2
Inside Diameter (in): 0.323
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),EPDM (Ethylene-propylene diene),Polytetrafluoroethylene (PTFE) Plastic,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
View More
Compatible Models for part number 262-9990

GENERATOR SET

C175-16 C175-16GENSET C175-20

POWER MODULE

OEM POWER

ENGINE

C175-16 C13B

LOCOMOTIVE ENGINE

C175-16

PETROLEUM ENGINE

3512E 2016 C175-16

OEM SOLUTIONS

3412C

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730 EJECTOR 725 730 735

MARINE ENGINE

C175-16

INDUSTRIAL ENGINE

C175-16

TRUCK

797 797B

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

EXCAVATOR

352 355

ENGINE - GENERATOR SET

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced