Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsBrakes273-9961: 49 x 88 Teeth Service Brake Hub
HomeDrivetrainBrakes & ComponentsBrakes273-9961: 49 x 88 Teeth Service Brake Hub
273-9961: 49 x 88 Teeth Service Brake Hub

Cat® Service Brake Hub ensures reliable and responsive braking, allowing for effective control and operational safety.

Brand: Cat

Product Images
273-9961: 49 x 88 Teeth Service Brake Hub
273-9961: 49 x 88 Teeth Service Brake Hub
273-9961: 49 x 88 Teeth Service Brake Hub
273-9961: 49 x 88 Teeth Service Brake Hub
273-9961: 49 x 88 Teeth Service Brake Hub

Cat® Service Brake Hub ensures reliable and responsive braking, allowing for effective control and operational safety.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 273-9961

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 285.16
Inside Diameter (mm): 76.67
Height (mm): 111.7
Outside Diameter (in): 11.226
Inside Diameter (in): 3.018
Height (in): 4.397
Material: Low Alloy Steel,Carbon Steel
View More
Compatible Models for part number 273-9961

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced