Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings278-7066: 73.135mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings278-7066: 73.135mm Outside Diameter Sleeve Bearing
278-7066: 73.135mm Outside Diameter Sleeve Bearing

Cat® 73.135mm Outside Diameter 38mm Long Sleeve Bearing for Cylinders in Multipurpose Bucket

Brand: Cat

Product Images
278-7066: 73.135mm Outside Diameter Sleeve Bearing
278-7066: 73.135mm Outside Diameter Sleeve Bearing
278-7066: 73.135mm Outside Diameter Sleeve Bearing
278-7066: 73.135mm Outside Diameter Sleeve Bearing
278-7066: 73.135mm Outside Diameter Sleeve Bearing

Cat® 73.135mm Outside Diameter 38mm Long Sleeve Bearing for Cylinders in Multipurpose Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 278-7066

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 60.0
Inside Diameter (in): 2.38
Outside Diameter (mm): 73.0
Outside Diameter (in): 2.88
Overall Length (mm): 38.0
Overall Length (in): 1.5
Approximate Outside Diameter (mm): 73.0
Cross Holes: No
Approximate Overall Length (mm): 38.0
External Groove: No
Approximate Inside Diameter (mm): 60.0
View More
Compatible Models for part number 278-7066

BACKHOE LOADER

415 420F2 427F2 426 F2 428F2 426 416E 428F 416F 432E 420E 432F 442E 424 432F2 430F2 416F2 415F2 420F 430E 430F

WHEEL LOADER

938 924H 938K 924G 938M 926 930G 924K 926M 930H 930K 930M 930

COMPACT WHEEL LOADER

914K 914M 918M 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced