Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Motors280-7864: Radial Piston Motor
Home
HydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Motors
280-7864: Radial Piston Motor
280-7864: Radial Piston Motor

Cat® 170 RPM Hydrostatic Radial Piston Motor for drive track in power train

Brand: Cat

Product Images
280-7864: Radial Piston Motor
280-7864: Radial Piston Motor
280-7864: Radial Piston Motor
280-7864: Radial Piston Motor
280-7864: Radial Piston Motor

Cat® 170 RPM Hydrostatic Radial Piston Motor for drive track in power train

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 280-7864
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 280-7864

Units of Measure

USMetric
Width (mm): 279.4
Height (mm): 279.4
Length (in): 14.5
Material: Carbon Steel
Height (in): 11
Length (mm): 368.3
View More
Compatible Models for part number 280-7864

MULTI TERRAIN LOADER

277B 267B 287B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert