Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits283-6179: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
283-6179: Hydraulic Cylinder Seal Kit - Standard Size
283-6179: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
283-6179: Hydraulic Cylinder Seal Kit - Standard Size
283-6179: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 2
283-5953: 93.87mm Inner Diameter Bucket Cylinder Seal Ring
283-5953: 93.87mm Inner Diameter Bucket Cylinder Seal RingQuantity: 2
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type SealQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
093-1519: 70mm Inner Diameter Backup Ring
093-1519: 70mm Inner Diameter Backup RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 2
170-9841: 69mm Inner Diameter Buffer Seal
170-9841: 69mm Inner Diameter Buffer SealQuantity: 1
170-9857: 68.6mm Inner Diameter U Cup Seal
170-9857: 68.6mm Inner Diameter U Cup SealQuantity: 1
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal RingQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
099-5399: Scarf Cut Backup Ring
099-5399: Scarf Cut Backup RingQuantity: 3
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 283-6179

We are still working on adding a specification for this part.

Compatible Models for part number 283-6179

EXCAVATOR

311D LRR 314D LCR 329D L 314D CR 320D L 312D L 324D L 313D 324D 312D

MOBILE HYD POWER UNIT

312D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert