Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws293-8668: M6-1 x 16mm Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws293-8668: M6-1 x 16mm Hex Flange Head Bolt
293-8668: M6-1 x 16mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
293-8668: M6-1 x 16mm Hex Flange Head Bolt
293-8668: M6-1 x 16mm Hex Flange Head Bolt
293-8668: M6-1 x 16mm Hex Flange Head Bolt
293-8668: M6-1 x 16mm Hex Flange Head Bolt
293-8668: M6-1 x 16mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-8668

Units of Measure

USMetric
Bolt Length (in): 0.63
Thread Size (dia x pitch) (mm): M6x1
Flange Diameter (mm): 13.6
Bolt Length (mm): 16.0
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Grip Length (in): 0.118
Grip Length (mm): 3.0
Material: STAINLESS STEEL,Stainless Steel,Carbon Steel,Coating Fluid
Coating: Molydenum Disulfide
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: A286 900 Mpa (130 Ksi) Uts
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 293-8668

TRACK-TYPE TRACTOR

D9T D8T D9 D6T D6XE D6 D8 D6 XE D7

TRACK LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced