Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves294-9505: Valve Group-Pressure Reducing
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
294-9505: Valve Group-Pressure Reducing
294-9505: Valve Group-Pressure Reducing

Cat® Pressure Reducing Valve Group (Relief)(Oil)

Brand: Cat

Product Images
294-9505: Valve Group-Pressure Reducing
294-9505: Valve Group-Pressure Reducing
294-9505: Valve Group-Pressure Reducing
294-9505: Valve Group-Pressure Reducing
294-9505: Valve Group-Pressure Reducing

Cat® Pressure Reducing Valve Group (Relief)(Oil)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 294-9505
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 294-9505

Units of Measure

USMetric
Hex Size (mm): 26
Length (in): 5.09
Material: Carbon Steel
Thread Size (in): 7/8-14
Hex Size (in): 1.02
Length (mm): 129.4
View More
Compatible Models for part number 294-9505

INTEGRATED TOOLCARRIER

IT38H

WHEEL LOADER

938H 930G 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert