296-4361: Link Track
+ / - Hover over image to Zoom
Other Views

    296-4361: Link Track

    Part Number: 296-4361
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link (Right Hand)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 28
    • Track Pitch (mm): 260.4
    exc
    365C 345C, 374F L 345C L 365B, 365C L 365B II 374D L 365C L MH 374F

    track excavators
    365BLU, 365BMH, 365CL