Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits297-6845: STANDARD SIZE Hydraulic Cylinder SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
297-6845: STANDARD SIZE Hydraulic Cylinder SEAL KIT
297-6845: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
297-6845: STANDARD SIZE Hydraulic Cylinder SEAL KIT
297-6845: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer SealQuantity: 1
167-2299: 69.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2299: 69.27mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup RingQuantity: 1
175-7903: 3.53 x 120.24mm 90A NBR O-Ring
175-7903: 3.53 x 120.24mm 90A NBR O-RingQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 1
278-2324: 67.75mm Inner Diameter Wiper Seal
278-2324: 67.75mm Inner Diameter Wiper SealQuantity: 1
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear RingQuantity: 2
495-8200: 130mm Bore Diameter Two Piece Seal
495-8200: 130mm Bore Diameter Two Piece SealQuantity: 1
8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod GuideQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 297-6845

We are still working on adding a specification for this part.

Compatible Models for part number 297-6845

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert