Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt

Inch

Brand: Cat

Product Images
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt
2A-4781: 1/4''-20 x 2 3/4'' Hex Head Bolt

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9S-8750: 1/4''-20 Hex Nut
9S-8750: 1/4''-20 Hex Nut

Cat® 0.250" Steel Hexagonal Plain Nut

Check Price
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
9S-8750
9S-8750: 1/4''-20 Hex Nut
Check Price
5P-0537
5P-0537: 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert