Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt for the rear frame secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt
2B-7218: 1''-8 x 7 1/2'' Hex Head Bolt

Cat® Hex Head Bolt for the rear frame secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2B-7218

Units of Measure

USMetric
Bolt Length (in): 7.5
Bolt Length (mm): 190.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 5.0
Grip Length (mm): 127.0
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 2B-7218

GENERATOR SET

3516C 3516E

WHEEL TRACTOR

650B 660B 615 615C 666B

TRACK LOADER

977L 983B

LOAD HAUL DUMP

R3000H R1700 II R1600G R1600H R2900G R1600

OFF HIGHWAY TRUCK

777E 777 773 785

WHEEL DOZER

834 824B 834B

LANDFILL COMPACTOR

826C 826B

WINCH

59N 59L 58L 59 58

MOTOR GRADER

120G

ROTARY CUTTER

RC20

WHEEL LOADER

950B/950E 980 950B 950E 988 994 992 920 936E 988B 980B 992B 980C 992C 930 936 G936 994D 930R 930T

TRACK-TYPE TRACTOR

D7G D8K D8L D9G D10 D9N D9H D10N D5H

ARTICULATED TRUCK

D400E D250B D400D D25D D350E D350D D350C D30D D400 D300B D40D

RIPPER

9 8 10

PIPELAYER

594H 594

WHEEL SCRAPER

630A

QUARRY TRUCK

777E

TRUCK

785 789 789C 777C 777B 789B 777D 777F 785G 785C 785B

EXCAVATOR

245D 245B

TRACTOR

776B 784C

TRAILER

VFS70 VFS50

BULLDOZER

10C 10SU 10S 10U 8A 824S 8S 8U 825 824 826B 9U 9SU 834S 834 824C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced