Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3743: 1''-14 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3743: 1''-14 x 2'' Hex Head Bolt
2H-3743: 1''-14 x 2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
2H-3743: 1''-14 x 2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3743

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.25
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x14
View More
Compatible Models for part number 2H-3743

GENERATOR SET

C175-20 C175-16 3516 3508B 3512 3512C 3512B 3508 D1500 3516C 3516B 3516E

ENGINE

3512B

LOCOMOTIVE ENGINE

3512E

OFF HIGHWAY TRUCK

785

WHEEL DOZER

854G

WINCH

56 58

ROTARY CUTTER

RC20

PETROLEUM GEN SET

3512B

WHEEL LOADER

966F II 960F 950B/950E 950B 950E 950F 962G 995 G926 916 936E 936F G916 926 992G 936 926E 966D 966F 966E G936 970F 994K 950F II

TRACK-TYPE TRACTOR

D8L D10 D6H

GEN SET ENGINE

3512B 3508B 3516

ROTARY DRILL

MD6540C MD6380

RIPPER

6 8 10

MARINE AUXILIARY

3516B 3512

PIPELAYER

561B 561C

MINING EXCAVATOR

5130

INDUSTRIAL ENGINE

3516B 3512 3516 3512B 3508

WHEEL SCRAPER

651B 633 641B 630B 666 666B 641 633B 657 651 657B

TRUCK

785 785G 785C 785D 797B 785B

SPRAY AR

CAT WDS

GAS ENGINE

G3508B G3512 G3516

EXCAVATOR

215B 215

BULLDOZER

10C 6A 6S 10S 6SU 10U 8A 8S 8U 9A 9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced