Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2J-1826: 39.27mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2J-1826: 39.27mm Inside Diameter Seal-O-Ring
2J-1826: 39.27mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
2J-1826: 39.27mm Inside Diameter Seal-O-Ring
2J-1826: 39.27mm Inside Diameter Seal-O-Ring
2J-1826: 39.27mm Inside Diameter Seal-O-Ring
2J-1826: 39.27mm Inside Diameter Seal-O-Ring
2J-1826: 39.27mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2J-1826

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 39.27
Inside Diameter (in): 1.546
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 2J-1826

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

OFF HIGHWAY TRUCK

777E 777

WINCH

53

MOTOR GRADER

12G 16 12F 140G 16G 14G 14E

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D3C II D3C III D4C III D3C D4C II D4B D5C III D4C D5C

MARINE ENGINE

D337F D342C D342

EXCAVATOR

345B II 345B L 349D L 349D2 L 345C L 345D L VG 345B 345C 345D 345D L 349D2 345B II MH 345C MH 349D

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

RIPPER SCARIFIER

12G 130G 140G 16G

GENERATOR SET

3512

WHEEL TRACTOR

650B 666 660B 641 651 657 666B

HYDRAULIC CONTROL

192 182 165 163

TRACK LOADER

931C II 935C 935B 939 933 955C 931C 935C II

SOIL COMPACTOR

825B

EJECTOR TRUCK

740

WHEEL DOZER

834 824B 834B 824

LANDFILL COMPACTOR

836 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

988F II 988 994 992 G926 916 G910 988B 988F G916 926 992D 992B 992C 926E 994D 930R 930T

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

RIPPER

3

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

D342 D342C

TRUCK

777C 777D 777F 769 769B

QUARRY TRUCK

777E

GAS ENGINE

G342C

TRACTOR

776D

BULLDOZER

4P D5C PATLGP 834U 834S 5A PAT D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced