Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring

Cat® Rubber Backup Ring of 2.90mm Thickness Used for Cylinder in Steering System

Brand: Cat

Product Images
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring

Cat® Rubber Backup Ring of 2.90mm Thickness Used for Cylinder in Steering System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-4096

Units of Measure

USMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.9
Cross Section Width (mm): 1.1
Material: Urethane Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 120.1
Inside Diameter (in): 4.73
Dash Size: 248
Cross Section Height (in): 0.11
View More
Compatible Models for part number 2K-4096

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD45 AD40

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

613G

BUCKET

BUCKET HYD BUCKET

LOAD HAUL DUMP

R1700G R2900 R3000H R1700 II R2900G R1300

OFF HIGHWAY TRUCK

785D 785

WINCH

56H 55

MOTOR GRADER

18M3 24 16 18 16M 140B 16H 16G 14M 14H 14G 14E 24H 24M 12F 16H NA 16M3 14H NA

ROTARY CUTTER

RC20

WHEEL SKIDDER

555D 530B 535C 545D 545C 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D6T LGPPAT D5R LGP D6R XL D9 GC D6R II D6K2 XL D6T XW D5H XL D6T XL D6K2 LGP D5R2 D4E D5R XL D5H D6C D6N XL D6R D6T D6M D6N D6K D6H D6K LGP D9 D4 D5 D8K D6R STD D6K XL D6T XL PAT D6T XW PAT D6N LGP D6K2 D4E SR D6R LGP

PIPELAYER

594H 594

LOG LOADR FORST MACH

558

ASPHALT FINISHER

MF41WD

EXCAVATOR

325D FM LL 325B L 320D FM RR 325C FM 330B L 330D FM 320E L 548 325D FM 320D2 FM 558 568 FM 320D FM 320B LL 330C FM 538 325C 322B L 324D FM LL 324D FM 320E LRR 320C FM 568 FM LL 320D 320B FM LL 245 322C FM 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

615 627 621 623 637 631D 631E 631C 623B 623H 623E 621B 633C 621R 621E 633D 621G 621H 639D 615C 627B 627G 627H 627E 637D 637E

HYDRAULIC CONTROL

143 183B 140

TRACK LOADER

963 973 973C 973D 973K 963D 963K 977D 977H 977K 977L 955C 955H 955K 955L

SOIL COMPACTOR

825C 825B

BACKHOE LOADER

426C 436C 444E 430F2 442E 430E 430F 430

WHEEL DOZER

834 824B 834B 824C 824

LANDFILL COMPACTOR

836 826C 826B

TELEHANDLER

TH330B

WHEEL LOADER

962 972G 966 972K 972M 972 988F II 966XE 980 988 950K 962K 950M 962M 994 992 980XE 988B 988F 930 966C 966G 966K 966M 950 950GC 966K XE 950 GC 972M XE 966M XE 980B 992B 992C 972XE 980M 938H 938M 926M 994D

ARTICULATED TRUCK

730C2 740 GC 730C D350E II 735C 735B 730 735 OEM 735 D300E II

RIPPER

8D D5 977 6 5 4

WHEELED EXCAVATOR

M322

THUMB

HYDRAULIC

TRUCK

785 785G 785C 785D 785B

WHEEL SCRAPER

615 621 633 613 613C II 621E 621G 621F 633B 633D 621B 623G 623F 623B 623E 613C 613B 627G 627F 639D 627B 627E 615C

LOGGER

322C

TRACTOR

784C 784B

BULLDOZER

6SU 977A 824S 8S 8U 8R 834U 834S 6 5A 5P 5S 814S 6S 8C 8A 825 955 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced