Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-3793: 3/8''-16 x 2 1/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-3793: 3/8''-16 x 2 1/4'' Hex Socket Head Bolt
2L-3793: 3/8''-16 x 2 1/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
2L-3793: 3/8''-16 x 2 1/4'' Hex Socket Head Bolt
2L-3793: 3/8''-16 x 2 1/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-3793

Units of Measure

USMetric
Bolt Length (in): 2.25
Grip Length (in): 1.0
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 3/8x16
Bolt Type: Socket Head
Thread Size (in): 0.015
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.375
Grip Length (mm): 25.4
Bolt Length (mm): 57.15
View More
Compatible Models for part number 2L-3793

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

615C 615C II 631E 637E

FELLING HEAD

HF201 HF221

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B RM-350B RM-500

SOIL COMPACTOR

825C 815F II 815B 815F

LOAD HAUL DUMP

R1600 R1700 II R1600G

WHEEL DOZER

814F II 814F 814 814B 824C

LANDFILL COMPACTOR

816F II 826C 816B 816F

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

966F II 936E 936F 980B 960F 980C 980F 980H 980K 950B/950E 936 966D 966C 966F 966E G936 950B 950E 950F 970F 966R 950 980F II 950F II

ROAD RECLAIMER

RM400 RM-350B RM500B RM500

ARTICULATED TRUCK

D35C D550B D400 D300B D44B D400E D250B D40D D400D D25D D25C D350E D350D D350C D35HP D30C D30D

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

D333A D333B D330A D330B D343

PIPELAYER

578 589

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

D320A

VIBRATORY COMPACTOR

CB-525B CB-523 CB-521 CB-523B CB-525

BULLDOZER

824S 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced