Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-0340: 214.3mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-0340

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 214.3
Inside Diameter (in): 8.437
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 2M-0340

GENERATOR

SR5

GENERATOR SET

3516C

WHEEL TRACTOR

627 621 623 641 651 657

POWER MODULE

TR43 TR43-E44

TRACK LOADER

977H

LOAD HAUL DUMP

R3000H R1700 II R2900G R1700 XE R1700G R1700 R2900

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 815 825G II

OFF HIGHWAY TRUCK

775 773 773GC

WHEEL DOZER

834 824B 824H 824G 824C 824K 814 824G II 824

LANDFILL COMPACTOR

826 826G II 826C 826B 826G 826H 826K

MOTOR GRADER

16

WHEEL LOADER

980K HLG 986 980 982 988GC 980GC 986H 988 986K 920 980G II 980B 980C 980F 980H 980G 980L 930 980K 980M 966C 966R 950 982M 980F II

TRACK-TYPE TRACTOR

D8L

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C9.3B

QUARRY TRUCK

775D 775B 773E

TRUCK

775G 775F 773G LRC 775E 775D 775G OEM 773E 773D 773G 773F 773 775G LRC 773G OEM 773B

POWERTRAIN

TR43E44-C13BL

TRACTOR

772 772B

BULLDOZER

977A 824S 825 824 826B 815 834S 834 824C

ENGINE - GENERATOR SET

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced