Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2M-7943: 1.2mm Thick Fuel Filter Lines Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2M-7943: 1.2mm Thick Fuel Filter Lines Clip
2M-7943: 1.2mm Thick Fuel Filter Lines Clip

Cat® Fuel Filter Lines Clip secures the fuel filter tube firmly, preventing movement and ensuring a stable connection to the fuel system

Brand: Cat

Product Images
2M-7943: 1.2mm Thick Fuel Filter Lines Clip
2M-7943: 1.2mm Thick Fuel Filter Lines Clip
2M-7943: 1.2mm Thick Fuel Filter Lines Clip
2M-7943: 1.2mm Thick Fuel Filter Lines Clip
2M-7943: 1.2mm Thick Fuel Filter Lines Clip

Cat® Fuel Filter Lines Clip secures the fuel filter tube firmly, preventing movement and ensuring a stable connection to the fuel system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-7943
Material Description: steel clip
Notes: Fastener Offset: 0, CL Clamp CL Fastener: 9.7, Clamping Diameter: 8, Overall Length: 0, Clamp Diameter Spacing: 19.4, To Fit Transfer: M6 or 1/4, Quantity of Holes: 1, Clamping Diameter: 8, Clamp Thickness: 1.2
Clamp Width (mm): 25.0
Material: Carbon Steel
View More
Compatible Models for part number 2M-7943

WHEEL TRACTOR

613

TRUCK ENGINE

3306C 3208

GENERATOR SET

C7.1

ENGINE

C7.1 MARIN

TRACK LOADER

977H

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

OEM SOLUTIONS

3412C

WHEEL LOADER

980C

TRACK-TYPE TRACTOR

DEUCE 30/30

KNUCKLEBOOM LOADER

539

ENGINE - MACHINE

3208

MARINE ENGINE

C12 C-12

PIPELAYER

561B

INDUSTRIAL ENGINE

3412 3412C

TRUCK

769 769B

LOGGER

227

TRACTOR

768B

EXCAVATOR

229 225 225B

BULLDOZER

977A

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced