Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2N-9288: 42.50mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2N-9288: 42.50mm Length Fully Threaded Stud
2N-9288: 42.50mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
2N-9288: 42.50mm Length Fully Threaded Stud
2N-9288: 42.50mm Length Fully Threaded Stud
2N-9288: 42.50mm Length Fully Threaded Stud
2N-9288: 42.50mm Length Fully Threaded Stud
2N-9288: 42.50mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-9288

Units of Measure

USMetric
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Alloy Mixed: Metal,Stainless Steel
Overall Length (in): 1.67
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: A286 (High temperature alloy)
Screw Length - A (in): 1 11/16
Hole Thread Pitch: 16.0
Overall Length (mm): 42.8625
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 2N-9288

GEN SET ENGINE

3616

TRUCK ENGINE

3208 1676 C15 1693

MARINE ENGINE

3616 C280-12

TRUCK

793 793D 793B 793C

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced