Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2P-2697: 6.35mm Swivel Nut Flare End Fluid Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2P-2697: 6.35mm Swivel Nut Flare End Fluid Tube
2P-2697: 6.35mm Swivel Nut Flare End Fluid Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
2P-2697: 6.35mm Swivel Nut Flare End Fluid Tube
2P-2697: 6.35mm Swivel Nut Flare End Fluid Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-2697

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 6.35
Outside Diameter (in): 0.25
View More
Compatible Models for part number 2P-2697

GENERATOR

SR4

LOAD HAUL DUMP

R1300G R1300

WINCH

518 57H 56H 57 56 55

MOTOR GRADER

120G 120B 160H ES 12H NA 140B 140H 140G 140H NA 130G 140 143H 14G 14E 12H 12G 120 160H 160G 12F 160H NA 12H ES 14H NA 163H NA 140H ES

WHEEL SKIDDER

525 518 515 528 545 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4D D4E D6F SR D5B D5E D6E SR D6C D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D5 D6G2 XL D4E SR

MARINE ENGINE

D330C 3306B D333C 3304 3306 3304B

PIPELAYER

572R 561D 561C 572F 572G 571G 571F

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D E300 E300B 225B 225D 219D EL300 229D 229 225 235 219 215 E240 EL240 235B 235C 235D EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B 3306B

WHEEL TRACTOR

615 627 615C II 615C 627B 627E 627F

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

973 941 973C 951C 951B 941B 977K 977L 955K 955L

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F 814

LANDFILL COMPACTOR

816 816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 920 930 936 966D 966C 966F 966E G936 966G 966R 950 930R 930T 966F II 950B/950E 936E 936F 980B 970F

GEN SET ENGINE

3304B 3306B 3306 3304

ENGINE - MACHINE

3304 3306

CHALLENGER

70C 65 65C 65B 65D

RIPPER

977 951 955 7 6 5 4

BOOM

120C

INDUSTRIAL ENGINE

C7.1 3306B 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

627 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 637

GAS ENGINE

G3304 G3306

BULLDOZER

7SU 6SU 7S LGP 4S 6 5A 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced