Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-4534: 75.5mm Internal Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-4534: 75.5mm Internal Diameter Seal Ring
2P-4534: 75.5mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Product Images
2P-4534: 75.5mm Internal Diameter Seal Ring
2P-4534: 75.5mm Internal Diameter Seal Ring
2P-4534: 75.5mm Internal Diameter Seal Ring
2P-4534: 75.5mm Internal Diameter Seal Ring
2P-4534: 75.5mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-4534

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.3
Cross Section Height (mm): 1.5
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 75.5
Inside Diameter (in): 2.97
Cross Section Height (in): 0.06
View More
Compatible Models for part number 2P-4534

CHALLENGER

65C 65B 65E 75D 85C 65D 75C 85E 75E 85D 70C 95E 65 75

MOTOR GRADER

14H NA 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced