Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin
2S-0696: 44.45mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-0696
Material Description: steel
Notes: Overall Length: 44.45, Pin Diameter: 6.19252, End Type 1: Chamfer, End Type 2: Chamfer
Material: Low Alloy Steel
View More
Compatible Models for part number 2S-0696

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40

POWER MODULE

TR43 TR43-C18L TR43-E44

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R2900 R1300G

OFF HIGHWAY TRUCK

789D 793D 773 785D

OEM SOLUTIONS

3412C

MOTOR GRADER

14E 24H 12F

WINCH

54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6H II D3C II D10 D11 D8 GC D9 GC D4H III 30/30 D3C III D3B D3C D4B D4H D4C D6F SR D5B D5C D5M D5H D6R D6M D6H D6G SR D5 D10N D10R D11N D11R D11T D7R XR D6H XL D6H XR D6GC D7R LGP D6R XL D4C III D5H XL D5C III D8GC D7R D7H D8R D8L D8N D6R STD D9R D9L D9N DEUCE D4H XL D4C II

PIPELAYER

587R 578 561M 561D 583R 589

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

WHEEL TRACTOR

650B 633E II 651B 651E 660B 615C II 631D 631E 631C 631G 641B 666B 613C II 615 611 627 621 623 637 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627E 627F 637G 637D 613C 637E

HYDRAULIC CONTROL

163 153

TRACK LOADER

935C 983 935B 939 933 941 951C 951B 941B 977K 977L 931B 931C 955K 955L 931C II 983B 935C II

PETROLEUM ENGINE

3512C 3512B

SOIL COMPACTOR

825G 825C 815B 815F 825G II

PETROLEUM TRANSMISSION

TH48-E80

EJECTOR TRUCK

D400E II 740

WHEEL DOZER

854G 854K 844H 844K 844 834G 834B 854 814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

836 826G II 836G 826C 826G 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 950B 950E 950F G926 G910 988B 988G 988F G916 966D 966C 966F 966E G936 966R 930R 930T 936E 936F 926E 990 II 988F II 980 995 994 990 993 992 916 980G II 926 936 980F II 966F II 950B/950E 990K 990H 993K 980B 992D 992B 980C 992C 980F 980G 992G 992K 994F 994D 970F 994K 994H 950F II

ENGINE - MACHINE

C4.4

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

TRANSMISSION

TR53

ARTICULATED TRUCK

D44B D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B D400E D400D D400 D40D 740 735 OEM 735

RIPPER

D5 977 3 7 6 5 4 9 8 11 10

INDUSTRIAL ENGINE

C9.3B

TRUCK

775E 775D 789C 789D 777C 777B 789B 777D 769D 769C 785 789 793 793D 793B 793C 69D 773E 773D 785C 785D 773B 785B 772 770 777

WHEEL SCRAPER

621E 657G 621F 621B 657E 657B 623F 623E 613C 627F 627E 615C 611 657

QUARRY TRUCK

775D 775B 773E 771D 771C

SPRAY AR

CAT WDS

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

TRACTOR

772B 784C 784B 776 776D 776C 776B 768C

BULLDOZER

834U 834S 6 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 5A PAT 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced