Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2S-2140: Track Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2S-2140: Track Nut
2S-2140: Track Nut

Cat® Track Nut Square, 0.875 Thread Size, 14mm Thread Pitch

Brand: Cat

Product Images
2S-2140: Track Nut
2S-2140: Track Nut
2S-2140: Track Nut
2S-2140: Track Nut
2S-2140: Track Nut

Cat® Track Nut Square, 0.875 Thread Size, 14mm Thread Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-2140

Units of Measure

USMetric
Thickness (mm): 23.0
Thickness (in): 0.906
Nut Type: Square
Thread Size (in - TPI) (in): 7/8-14
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid
Thread Size (in): 0.034
Coating: Oil With Corrosion Inhibitor
Class or Grade: Cat/sae J995 Grade 8+ (170 Ksi)
Thread Size (mm): 0.875
Thread Size (dia x pitch) (mm): 7/8x14
Drive (mm): 33.3
Drive (in): 1.311
View More
Compatible Models for part number 2S-2140

TRACK-TYPE TRACTOR

D7R D7H D7R II D7R SERIES D7 D8K D7R XR D8H D7E LGP D7E D7R LGP

RIPPER

7 8D

PIPELAYER

572R 583K 572R II

HYDRAULIC CONTROL

183B

TRACK LOADER

973C 983B 973D 973K 983 973

WATER FORDING TRACTOR

D7R II

BULLDOZER

8S 7A 7S 7U 7SU

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced