Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits2W-0715: CARTRIDGE KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
2W-0715: CARTRIDGE KIT
2W-0715: CARTRIDGE KIT

Turbocharger Cartridge Kit

Brand: Cat

Product Images
2W-0715: CARTRIDGE KIT
2W-0715: CARTRIDGE KIT
2W-0715: CARTRIDGE KIT
2W-0715: CARTRIDGE KIT

Turbocharger Cartridge Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston RingQuantity: 1
9M-8919: 16.14mm ID Stainless Steel Seal Ring
9M-8919: 16.14mm ID Stainless Steel Seal RingQuantity: 2
6N-5004: BEARING
6N-5004: BEARINGQuantity: 1
9M-8915: Retaining Ring
9M-8915: Retaining RingQuantity: 3
9N-2036: PLATE LOCK
9N-2036: PLATE LOCKQuantity: 4
1S-1770: 3/8''-24 12 Point Nut
1S-1770: 3/8''-24 12 Point NutQuantity: 1
3S-4484: Track Nut
3S-4484: Track NutQuantity: 1
1P-1120: Turbocharger Cartridge Seal Ring
1P-1120: Turbocharger Cartridge Seal RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 2W-0715

Units of Measure

USMetric
Width (mm): 127
Height (mm): 25.4
Length (in): 8
Height (in): 1
Length (mm): 203.2
View More
Compatible Models for part number 2W-0715

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR4 WEG SR4B

TRUCK ENGINE

3406C 3406B 3408B 3408 3306B 3306

LOAD HAUL DUMP

CL215

MOTOR GRADER

14G

TRACK-TYPE TRACTOR

D7G D7H D6GC D8L D9L D9N D9H D10N D11N D11R D6D

MARINE ENGINE

3512 3508 3306B 3408B 3306 3412 3406B 3408

PIPELAYER

583K 594H

EXCAVATOR

245 245B

WHEEL TRACTOR

633E II 623B 651B 623E 623F 621B 657B 621E 621F 621 615C 627B 627E 627F 615C II 631E 637E

GENERATOR SET

G3406 G3516 G3512 3508C 3508B 3408C 3508 G3412

HYDRAULIC CONTROL

143 141 140

ENGINE

G3412 G3406 G3408 3508PETROL

TRACK LOADER

983B

LOCOMOTIVE ENGINE

3508

SOIL COMPACTOR

825C

COLD PLANER

PR-450C PR-450

WHEEL DOZER

824C

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

916 992D 980C 992C 966D

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3306 3412 3408B 3408C 3412C 3508 3408 3512 3508B 3516 3306B

ARTICULATED TRUCK

D550B D44B D250B D400D D25D D25C D350D D350C D35HP D30C D30D D35C D400 D300B D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 D333C 3406 3512 3408B 3508

WHEEL SCRAPER

623F 623E 637D 627F 639D 627B 627E 615C 621E 621F 621B 657E

QUARRY TRUCK

771D 771C

TRUCK

789 777C 69D 769 769D 769C 773B

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert