Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes300-3659: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes300-3659: Track Shoe
300-3659: Track Shoe

Cat® Track Shoe Double Grouser, 480mm Wide, Master Joint

Brand: Cat

Product Images
300-3659: Track Shoe
300-3659: Track Shoe
300-3659: Track Shoe
300-3659: Track Shoe
300-3659: Track Shoe

Cat® Track Shoe Double Grouser, 480mm Wide, Master Joint

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 300-3659

Units of Measure

USMetric
Shoe Width (mm): 480.0
Track Pitch (mm): 190.5
Bolt Size (in): 0.7874
Material: Boron Steel
Track Pitch (in): 7.5
UC System: ABRASION
Plate Thickness (mm): 13
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 147.05
Shoe Bolt Hole Spacing C (mm): 147.05
Shoe Width (in): 18.898
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 53
Shoe Section 1E Spec: 1E2774
Number of Grousers: Double
Bolt Hole Diameter (in): 0.827
Clipped: No
Master Bolt Thread: M20
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
View More
Compatible Models for part number 300-3659

TRACK LOADER

953C 953D 953 953K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced