Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches308-7698: 63.5mm Long Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches308-7698: 63.5mm Long Pressure Switch
308-7698: 63.5mm Long Pressure Switch

Cat® Pressure Switch For Hydraulic Charge Lines

Brand: Cat

Product Images
308-7698: 63.5mm Long Pressure Switch
308-7698: 63.5mm Long Pressure Switch
308-7698: 63.5mm Long Pressure Switch
308-7698: 63.5mm Long Pressure Switch
308-7698: 63.5mm Long Pressure Switch

Cat® Pressure Switch For Hydraulic Charge Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-7698

Units of Measure

USMetric
Hex Size (in): 0.69
Hex Size (mm): 17.5
Length (in): 2.5
Voltage (volts): 6 To 30
Length (mm): 63.5
Material: Steel,Carbon Steel
Thread: 9/16-18 UNF -2A, 10-32 UNF -2A
Thread Size (in): 9/16-18
Weight (kg): 0.54
Weight (lb): 1.19
View More
Compatible Models for part number 308-7698

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 259D 239D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 262D3 250 279D3 232D 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 265 272D3 272D2

INDUSTRIAL ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

PETROLEUM PACKAGE

TH35-C13T TH35-C13I TH31-C9P TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH35-E81 TH31-C9I TH35-C11I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced