Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements309-8477: Bearing - Ball(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements309-8477: Bearing - Ball(Debris Resistant)
309-8477: Bearing - Ball(Debris Resistant)

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
309-8477: Bearing - Ball(Debris Resistant)
309-8477: Bearing - Ball(Debris Resistant)
309-8477: Bearing - Ball(Debris Resistant)
309-8477: Bearing - Ball(Debris Resistant)
309-8477: Bearing - Ball(Debris Resistant)

Cat® Ball Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 309-8477

Units of Measure

USMetric
Outside Diameter (mm): 130.0
Outside Diameter (in): 5.12
Material: Not Specified,Alloy Steel
Inside Diameter (mm): 75.0
Inside Diameter (in): 2.95
Height (mm): 25.0
Height (in): 0.98
View More
Compatible Models for part number 309-8477

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 773F

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988G 988H 988K 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced