Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes310-5829: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
310-5829: Track Shoe
310-5829: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, ARM

Brand: Cat

Product Images
310-5829: Track Shoe
310-5829: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, ARM

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
310-5829
This part:
310-5829: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, ARM

582-7736
This part:
582-7736: Track Shoe
Bolt Size (in)

1-3/8

Shoe Width (in)

27.953

Track Pitch (in)

12.5

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES

367-8463
This part:
367-8463: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, ARM, Round Hole

599-9607
This part:
599-9607: Track Shoe
Bolt Size (in)

1-3/8

Shoe Width (in)

27.953

Track Pitch (in)

12.50

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES, ARM, Round Hole

599-9608
This part:
599-9608: Track Shoe
Bolt Size (in)

Not specified

Shoe Width (in)

27.953

Track Pitch (in)

Not specified

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES, ARM

599-9610
This part:
599-9610: Track Shoe
Bolt Size (in)

Not specified

Shoe Width (in)

27.953

Track Pitch (in)

Not specified

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES, Round Hole

310-5823
This part:
310-5823: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

393-6356
This part:
393-6356: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, Round Hole

Related parts
599-9614
599-9614: Track Shoe
Check Price
589-2480
589-2480: Track Shoe
Check Price
589-2481
589-2481: Track Shoe
Check Price
602-6492
602-6492: Track Shoe
Check Price
599-9616
599-9616: Track Shoe
Check Price
310-5827
310-5827: Track Shoe
Check Price
310-5831
310-5831: Track Shoe
Check Price
393-6360
393-6360: Track Shoe
Check Price
310-5825
310-5825: Track Shoe
Check Price
310-5839
310-5839: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert