Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits324-8854: Engine Overhaul (Soft Parts) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits324-8854: Engine Overhaul (Soft Parts) Kit
324-8854: Engine Overhaul (Soft Parts) Kit

Brand: Cat

fallback-image
324-8854: Engine Overhaul (Soft Parts) Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2A-3278: 0.0648'' Thick Gasket
2A-3278: 0.0648'' Thick GasketQuantity: 2
3N-8654: 0.8mm Thick Exhaust Manifold Gasket
3N-8654: 0.8mm Thick Exhaust Manifold GasketQuantity: 1
6V-3752: Exhaust Manifold Gasket Kit
6V-3752: Exhaust Manifold Gasket KitQuantity: 1
6V-3750: Multiple Cylinder Head Install Kit
6V-3750: Multiple Cylinder Head Install KitQuantity: 1
6B-6224: Water Director Ferrule
6B-6224: Water Director FerruleQuantity: 64
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 1
4L-7631: Governor Gasket
4L-7631: Governor GasketQuantity: 1
4H-2494: 5.56mm Inner Diameter Fitting Sleeve
4H-2494: 5.56mm Inner Diameter Fitting SleeveQuantity: 8
4L-8132: Fuel Line Gasket
4L-8132: Fuel Line GasketQuantity: 1
4F-9785: 1/32" Thick 2 Bolt Flange Gasket
4F-9785: 1/32" Thick 2 Bolt Flange GasketQuantity: 1
4L-8651: GASKET
4L-8651: GASKETQuantity: 2
7F-7889: Tube Mounting Gasket
7F-7889: Tube Mounting GasketQuantity: 1
7M-4353: 0.79mm Thick Suction Bell Gasket
7M-4353: 0.79mm Thick Suction Bell GasketQuantity: 1
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 16
9F-6656: 17.98mm Free Diameter External Retaining Ring
9F-6656: 17.98mm Free Diameter External Retaining RingQuantity: 8
1P-8005: 4.6mm Thick Round Gasket
1P-8005: 4.6mm Thick Round GasketQuantity: 16
2N-3236: 1.46mm Thick Exhaust Manifold Gasket
2N-3236: 1.46mm Thick Exhaust Manifold GasketQuantity: 16
3P-1155: 3.53 x 24.99mm 75A FKM O-Ring
3P-1155: 3.53 x 24.99mm 75A FKM O-RingQuantity: 1
4L-8176: 0.787mm Thick Crankcase Breather Gasket
4L-8176: 0.787mm Thick Crankcase Breather GasketQuantity: 1
4F-0501: 0.03" Thick Flange Gasket
4F-0501: 0.03" Thick Flange GasketQuantity: 16
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
6L-7816: 6.35 x 53.98mm 70A EPDM O-Ring
6L-7816: 6.35 x 53.98mm 70A EPDM O-RingQuantity: 16
7B-2420: 0.03" Thick Cylinder Head Water Ferrule
7B-2420: 0.03" Thick Cylinder Head Water FerruleQuantity: 48
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 324-8854

We are still working on adding a specification for this part.

Compatible Models for part number 324-8854

GEN SET ENGINE

D399

MARINE ENGINE

D399

INDUSTRIAL ENGINE

D399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced